Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2909 - Bridge handles / Machine handles with aluminum tube 20 mm and 30 mm in diameter (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 2909 3816977 bridge handle / machine handle with aluminum tube 20 mm and 30 mm in diameter 1 330
BNARTNR
Identification
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
FARBEN
End caps color
L
mm
I
mm
A
30 mm
H
54 mm
KLEINH
h
30 mm
R
13.5 mm
D2
d2
28 mm
KLEIND
d
20 mm
D1
d1
8.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D