IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
中文
42381828
KSB
BIM Data- KSB Products
Valves-BIM Data
BOAX-S-BIM Data
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{ksb/ksb_bim_products/valves/boax_s/bim_boax_s_manual_control_ma_mn_mr_asmtab.prj},{NB=BOAX-S Manual Control MA, MN and MR Material number -BIM Data 42381828 DN500 LOD-200B12A},{SA810ID03=42381828},{IDNRDEF=49},{SIZEDN1=500},{SIZEDN1DEF=500},{DRVSIZE=100},{HDFLNGTYPDEF=114},{DN=350},{TYP=3},{H=495},{SA700ID06=21000.00},{SA700ID33=-10},{SA700ID07=90},{SA700ID08=6},{SA700ID04_=11},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{SA700ID41_=1},{MTRLNO=42381828},{NMNLPRPN1=PN 10},{MTRLNR=K},{DRVTYP=MR},{HDFLNGTYP=F14},{PPATH=bim_boax_s_manual_control_ma_mn_mr_asmtpl.prj},{TSGCODE=B12A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOAX-S PN10 DN500 T23g6gK MR100},{SA110ID04=BOAX-S Einklemm-Absperrklappe, PN6/10/16, DN20-600, bis 90°C},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 98
HELP_VARIABLE
公司
KSB
描述
BOAX-S Manual Control MA, MN and MR Material number -BIM Data - 带定心垫片和弹性衬里的建筑技术用蝶阀
明细表
42381828
MTRLNO
材料号
42381828
42381828
SIZEDN1
公称直径
500
500
mm
LOD
开发等级
200
300
400
100
200
300
400
100
NMNLPRPN1
入口公称压力
PN 10
PN 10
MTRLNR
衬里材料
K
K
DRVTYP
驱动器型号系列
MR
MR
DRVSIZE
驱动尺寸
100
100
mm
HDFLNGTYP
头部法兰结构,阀侧
F14
F14
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
42381828
42381828
SA810ID10
Description text
BOAX-S PN10 DN500 T23g6gK MR100
BOAX-S PN10 DN500 T23g6gK MR100
SA110ID04
Valve type
BOAX-S Clamp-In Butterfly Valve, PN6/10/16, DN20-600, up to 90°C
BOAX-S Clamp-In Butterfly Valve, PN6/10/16, DN20-600, up to 90°C
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
wafer type flange connection
SA400ID03
Body material
ductile iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
10
10
SA700ID06
kvs value
21000.00
21000.00
m³/h
SA700ID33
min. operating temperature TB
-10
°C
SA700ID07
max. operating temperature
90
90
°C
SA700ID08
max. operating pressure
6
6
bar
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA010ID02
Sheet number of the guideline
2
建議
Loading ...
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D