Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
bp3060_9rg - Bel Power Solutions
Bill of material
BP3060-9RG
PN
Part Number
BP3060-9RG
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 187W, Output 5.1/24/24VDC, 18/2/2A, Input 16-36VDC, Output voltage control input, RoHS Compliant
POWER
Power
187 W
VIN
Voltage Input
16-36 VDC
OV
Output Voltage
5.1/24/24 VDC
OC
Output Current
18.2.2002 A
OT
Operating Temperature
-40 to 71 °C
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D