Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Royme
Description
BRE 5 - Retaining clamp
Bill of material
BRE 5
CODE
Code
BRE 5
D1
5.5 mm
L1
16.5 mm
L2
12 mm
L3
11 mm
L4
6.5 mm
L5
6 mm
L6
4.5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D