Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Royme
Description
BRE 8 - Retaining clamp
Bill of material
BRE 8
CODE
Code
BRE 8
D1
8.3 mm
L1
16 mm
L2
16 mm
L3
12.2 mm
L4
7.15 mm
A
a
7 mm
B
b
2.3 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D