Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Royme
Description
BREI 6 - Retaining clamp
Bill of material
BREI 6
CODE
Code
BREI 6
D1
6.5 mm
L1
15 mm
L2
13 mm
L3
13.3 mm
L4
8.7 mm
A
a
8.5 mm
B
b
2.5 mm
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D