Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Royme
Description
BREI 8P - Retaining clamp
Bill of material
BREI 8P
CODE
Code
BREI 8P
D1
8.2 mm
L1
20.02 mm
L3
9.42 mm
A
a
10 mm
B
b
4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D