Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
BS 1
Bill of material
98700101
MD01
VAR__MANUID_
98700101
DESCSHORT
Short Description
BS 1
DESCLONG
Long Description
Equipment installation box, 1-way box for installing "British Standard" equipment; screw spacing 60.3 mm (2 3/8 inch.), protection class IP30, rated insulation voltage: 400V AC, Halogen free, for Spelsberg HM-UNI (97929901), magnet and nail installation, membrane for perforation, sealing range M16 - M32, support spar compatible<br /><strong>Dimensions: </strong>86 x 86 x 60 mm<br /><strong>Accessories supplied: </strong>Earthing screw
INTNO
International product number
4013902603824
MANUID
Product number of the Manufacturer
98700101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
BS 1
EFUK0019
true
EF000003
EV006123
EF000007
EV000235
EF000008
86
EF000010
EV002646
EF000025
true
EF000051
EV000382
EF000139
EV006034
EF000551
-
EF000557
EV000137
EF000767
EV009798
EF001131
37
EF001229
false
EF001438
86
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
8
EF004508
EV000766
EF004586
EV007115
EF004702
1
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
60
EF005466
1
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
true
EF007973
false
EF008016
1
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
2
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0705
LENGTH
86
WIDTH
86
DEPTH
60
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D