Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Fabory
Description
BS 1083 BCHCSHT - Hexagon head bolts
Bill of material
Hexagon head bolt BS 1083 3/8X1 3/4
CNSORDERNO
Article number
NENNID
Short description
D
Nominal size
Inch
L
Nominal length
Inch
BRAND
Brand
Fabory
STANDARD
Standard
BS ≈1083 (1965)
THREAD
Thread
British Standard Fine
THREADDIRECTIO
Thread direction
Right
STYLE
Style
Partially threaded
TYPE
Type
Hex head bolt
BASICMATERIAL
Basic material
Steel
GRADE
Grade
≥Grade R
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Hexagon head
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat code
ECLASS
eClass
UNSPSC
31161620
ETIM
EC002380
URL
https://www.fabory.com/en-GB/p/03000096044
PACKAGING
Packaging unit
PCS
BSW
Number of threads per inch
Inch
B
Diameter of unthreaded portion of shank-max
Inch
A
Width across flats-max
Inch
C
Width across corners-max
Inch
E
Diameter of washer face-max
Inch
F
Thickness of head-max
Inch
R
Radius under head-max
0.025 Inch
LM
Maximum off-centre distance between centre line of hole and thread
0.006 Inch
LOD
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D