Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
BS-BST10-D02 - BS
Bill of material
WX-08-BST10-D02-Z16-D20
WXCN
Wu Xing Chain No
WX-08-BST10-D02
MAT
material
T5053
HTT
Heat treatmen
HTT
BS
surface
Heat treatment
SPE
MODEL
08BS
NUT
Number of teeth
16
D
20 mm
M
Location hole
M6 mm
B
key type
N/A mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D