Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
BS-BST10-D03 - Power drive
Bill of material
WX-BST10-D03-Z29-D25
WXCN
Wu Xing Chain No
WX-BST10-D03
MAT
material
T5053
HTT
Heat treatmen
HTT
BS
surface
Heat treatment
SPE
MODEL
08BS
NUT
Number of teeth
29
D
25 mm
M
Location hole
M6 mm
B
key type
8X7 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D