Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WUXING
Description
BS-BSW10-D01 - BS
Bill of material
WX-BSW-D01-Z16-D20
WXCN
Wu Xing Chain No
WX-BSW-D01
MAT
material
T5053
HTT
Heat treatmen
HTT
BS
surface
FH
SPE
MODEL
08BS
NUT
Number of teeth
16
D
20 mm
M
Location hole
M6 mm
B
key type
N/A mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D