Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
BS25-25-A1T - Drive head
Bill of material
BS25-25-A1T-Z10-D20
WXCN
Wu Xing Chain No
BS25-25-A1T
MAT
material
T5 6063
HTT
Heat treatmen
tooth surface high frequency quenching
BS
surface
Heat treatment
SPE
MODEL
25-25-A1
NUT
Number of teeth
10
D
20 mm
M
Location hole
10 mm
B
key type
6X6 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D