Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
BS30-38-DG1/2W - Driven tail
Bill of material
BS30-38-DG1/2W-Z9-D20
WXCN
Wu Xing Chain No
BS30-38-DG1/2W
MAT
material
T5053
HTT
Heat treatmen
tooth surface high frequency quenching
BS
surface
Heat treatment
SPE
MODEL
BS30-C212
NUT
Number of teeth
9
D
20 mm
M
Location hole
M8 mm
B
key type
10X8 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D