Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kienberger
Description
BSM-Q-SAFE-200AC - Projection welding systems
Bill of material
BSM-Q-SAFE-200AC-T1
CNSORDERNO
Order Number
BSM-Q-SAFE-200AC-T1
DIM
Dimensions
2590x790x2112 mm
OPT
Option
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MASS
Weight
2550 kg
O
Outreach
350 mm
PPS
Plate spacing
478 mm
WH
Work height
903 mm
WP
Welding power 50%ED
200 kVA
SV
Secondary voltage
8.4/9.3/10.6/11/9 V
MWC
max. welding current
35 kA
MEF
max. electrode force
30 kN
F
Feed
3x400V-,N,PE
V
Validation
520 A
C
Cooling water
max. 18 C, min. 30l/min
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D