Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wieland Electric
Description
BST14I2V 2P1T - Distributor
Bill of material
93.420.0653.0
ARTNR
Order Number
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
POLZAHL
Number of poles
3
BEMESSUNGSSTROM
Rated current
3 A
BEMESSUNGSSPANN
Rated voltage
50 V
LAENGE
Length
37.0 mm
HOEHE
Height
34.0 mm
BREITE
Width
13.0 mm
FARBE
Color of coding
ECLASS81
eClass 8.1
27440603
ETIM60
ETIM 6.0
EC002567
ETIM50
ETIM 5.0
EC002567
ETIM40
ETIM 4.0
EC002567
ZERTIFIKATE
Certificates
ZERTIFIKATE2
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D