Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bosch Rexroth Power Tools
Description
BT - Card rack
Bill of material
REXROTH 0608830158 BT300
BESTNR
Bestell-Nummer
0608830158
TYP
Type
BT300
L1
Length L1
482.600 mm
L2
Length L2
460.000 mm
B1
Width B1
376.780 mm
B2
Width B2
380.280 mm
B3
Width B3
403.280 mm
H1
Height H1
6.800 mm
H2
Height H2
88.900 mm
H3
Height H3
146.050 mm
H4
Height H4
234.950 mm
H5
Height H5
310.000 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D