Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Description
BT6-24T
Bill of material
BT6-24T-40S
CNSORDERNO
Order number
T
Teeth
24
DP
Pitch Diameter
145.95 mm
DO
Outside Diameter
148 mm
BS
Bore Shape
Square
D
Bore Diameter
mm
DH
Hub Diameter
110 mm
L
Length
25.4 mm
AM
Approx.mass
kg
S
Shaft
M
Material
Reinforced polyamide
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D