Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-617300
Bill of material
C-617300
PN
Part Number
C-617300
DESC
Description
C-ENX crimp contact | socket | #22-26 AWG
CFAM
Connector Family
Power & signal
TT
Termination Type
Crimp
CS
Contact Size
22
WS
Wire Size
22-26 AWG
MS
Max Current
2
GENDER
Gender
Socket
CFIN
Contact Finish
50 µin. Gold
CT
Crimping Tool
C-282281M22520/2-01
IET
Insertion/Extraction Tool
C-282522M81969/14-01
POSITIONER
Positioner
C-282970M22520/2-23
SELECTOR
Selector
3
COMPLIANCE
Compliance
EN3155 and SAE AS 39029
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D