Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
C-ENXBE06PA
Bill of material
C-ENXBE06PA
PN
Part Number
C-ENXBE06PA
DESC
Description
C-ENX B Size Insert, Pin, Enviromental, Interfacial Seal and Rear Grommet, 6X Size 12 Power Contacts, Key Code A
IS
Insert Size
B, large size
GENDER
Gender
Pin
ES
Enviromental Sealing
Enviromental, interfacial seal and rear grommet
IA
Insert Arrangement
6x size 12 power contacts
IK
Insert Keying
Key code A
CONTACTS
Contacts
Contacts not included
IM
Insert Material
High grade thermoplastic
SGM
Seal and Grommet Material
Fluorosilicone elastomer
MINOT
Min Operating Temp.
-85 (-65) °F (°C)
MAXOT
Max Operating Temp.
347 (175) °F (°C)
DWV
Dielectric Withstanding Voltage
1500 VRMS @ sea level
IRES
Insulation Resistance
>5000 m
IRET
Insert Retention
90 (400) lbs (N)
SS
Salt Spray
96 hrs
HUMIDITY
Humidity
10 days
AI
Altitude Immersion
3 cycles @ 50,000 ft
Recommendations
Loading ...
Download CAD models
Previews
3D
2D