Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STM
Description
C_T
Bill of material
ESV_cULus_01_C_-_-_A_4T_S_65_CE_T_4_50_B_B14_-_B14_9_56_8_55_0,06_AV_-_-_-_-_-_-_NPA-9005_-_-_-
REFSIZESERIES
Series
ESV = electronic speed variator
MARA
Marking - Electronic Control
HPA
Size - ESV
TYP
Type
C
IO
Input / Output
- = 4DI+2DO+2AI+1A0+2Relais+ModbusRTU
KB
Keyboard
-
SIZEA
Terminal BOX - ESV
A
PLATE
Plate
4T = trifase 400-480V 50/60Hz
MM
Type Motor
S = standard motor
IPA
Protection level Motor
65 = IP6X=Fully protected against dust; IPX5=Protected against water jets
MARM
Marking Motor
TYPM
Type Motor
T
POL
Number of poles
SIZEM
Size Motor
LEN
Length
DV
Design version
PTB
Terminal box position
-
AVC
Available configurations
SD
Shaft diameter
9 = ø 9 IEC (Std SIZE 50 & 56) mm
F
Flange
56 = Reduced flange at IEC56
HB14
Number of holes in B14 flange
IP
Protection level
POW50
Power 50Hz
0,06kW
PC
Cooling
SAVE
Separate power servoventilation
-
VSAVE
External power supply fan
PSAVE
Separate fan terminal position
CEPV
cable entry position servoventilation
IPS
Protection level power servoventilation
-
RS
Rain shield
PA
Painting
ACCP
Accessories - Potentiometer CA
-
ACCC
Accessories - CANopen CA
-
ACCM12
Accessories - MMI M12 CA
-
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D