Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMS UNIVERSAL Fastening elements
Description
C17.02 Form 1 - Anti creep ring
Bill of material
IMS 700078870 / ANTIFLING RING FI 8,0 MM FOR ROUND HOLE METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
IDNR
Ident number
CNSORDERNO
Art.-Nr.
ARTCODE
Artikel code
FORM
Form
A
mm
B
16.00 mm
C
2.70 mm
D
mm
CNSMASSEXACT
Net weight
g
CNSMAT
Material
C45
CNSOBFL
Surface
METAL CONTAINING ANTI-CORROSION COATING SILVER LUBRICATED
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D