Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Norgren
Description
C49B - Combination Units
Bill of material
C49B-1GK-ST1-RMG-ETB
CNSORDERNO
Order number
C49B-1GK-ST1-RMG-ETB
PS
Port Size
TH
Thread form
G - ISO G
AD
Adjustment
K - Knob (Standard)
DR
Drain
BW
Bowl
T - Transparent without guard
EL
Filter element
1 - 5 µm (Standard)
DP
Diaphragm
R - Relieving
PR
Outlet Pressure adjustment range
M - 0.5 ... 8.5 bar
G
Gauge
G - With
DR2
Drain
E - Closed bottom
BW2
Bowl
T - Transparent without guard
ACC
Accessory
B - Brackets
CNSMASSEXACT
Weight
0.40 kg
INFOWWW
Datasheet
Product Datasheet (PDF)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D