Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GIMOTA
Description
Cable connector M12, A-coded, 5pol, 100°, pin contact
Bill of material
GTM12-A-5-MP-100
COMPANY
Company
GIMOTA
CNSORDERNO
Order number
GTM12-A-5-MP-100
L1
34.7 mm
L9
30.5 mm
D6
15 mm
D13
16 mm
N1
M12x1
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D