Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton's CAD
Description
Cable entry sleeve [EC000879]
Bill of material
216983
PREVIEW
Preview
PLID
MANUTYPEDESC
Manufacturer Type Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
NETTO_WEIGHT
Netto weight
kg
ECLASS_13_0
Additional components cable gland [AHD200002]
ETIM_9_0
Cable entry sleeve [EC000879]
EF000010
Model
Closed
EF010872
Suitable for cable gland
false
EF000537
Cable entry
Round
EF010811
Number of cables
1 - 1
EF005466
Suitable for cable diameter
mm
EF007703
Bore diameter
mm
EF007789
For wall thickness
1 - 9.5 mm
EF003563
Thread size (metric)
EF007837
Thread size PG
0
EF000369
Total length
mm
EF000878
With strain relief
false
EF009919
Shrink technique
false
EF005433
Angle model
false
EF002169
Material
Other
EF001257
Material quality
Polyethylene (PE)
EF000139
Surface protection
Other
EF000025
Halogen free
true
EF000007
Colour
Grey
EF020030
Gastight
true
EF025535
Fire resistant
false
EF000017
Watertight
true
EF005474
Degree of protection (IP)
IP66
EF001742
Operating temperature
-5 - 40 °C
DATA_SHEET
Data sheet
Data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D