Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Murrplastik
Description
Cable entry system Type KDL 2/10
Bill of material
KDL 2/10_87171017
TYP
Type
KDL 2/10
BESTNR
Order No.
FARBE
COLOR
AD
No. of grommet small/large
10/-
A1
A
146 mm
B1
B
90 mm
EH
Installation height
10 mm
A
120 mm
B
b
60 mm
C
65 mm
D
32 mm
E
5.5 mm
VPE
MOQ Pcs.
1
IP
IP class
IP 54 mm
UL94
V0 mm
INFO
Info text
Information
Infotext
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D