Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANIPUR QUADRIGA pipe - Heating low-temperature pipe system
Bill of material
1090235
SC
System classification
District heating
PT
Type of pipe/product
Flexible line
SU
Sales unit
Meter
NN
Assortment
CALPEX SANIPUR QUADRIGA pipe
NT
Type of insulation
CO2 blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXP
Operating pressure maximum
6 (heating) / 10 (sanitary) bar
MAXT
Operating temperature maximum
95 °
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/m
MINB
Minimum bending radius
m
MAXL
Maxi coil
m
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX thermal conductivity of insulation carrier pipe 2
0.38 W/mK
P3
PEX thermal conductivity of insulation carrier pipe 3
0.38 W/mK
P4
PEX thermal conductivity of insulation carrier pipe 4
0.38 W/mK
P5
PEX value tensil strength
min. 18 N/mm²
P6
PEX standards tensil strength
ISO 6259
P7
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P8
PEX standards chemical resistance
DIN 8075 B.1
P9
PUR value density
>50 kg/m³
P10
PUR standards density
EN 253
P11
PUR value axial shear strength
>90 kPa
P12
PUR standards axial shear strength
EN 15632-2
P13
PUR standards conductivity
EN 253 / ISO 8497
P14
PUR value water absorption
<10 %
P15
PUR standards water absorption
EN 15632-1
P16
LLDPE value density
918-922 kg/m³
P17
LLDPE standards density
ASTM D792
P18
LLDPE thermal conductivity of insulation
0.33 W/mK
P19
LLDPE standards conductivity
DIN 52612
P20
LLDPE value graphite content
>2 %
P21
LLDPE standards graphite content
EN 15632-1
P22
Pressure losses
According to the pressure loss diagram
P23
Volume inner tube
l/m
P24
Typical insulation thickness
mm
P25
Outer diameter insulation
mm
P26
Outside diameter casing pipe
mm
P27
Inner diameter carrier pipe 1
mm
P28
Inner diameter carrier pipe 2
mm
P29
Inner diameter carrier pipe 3
mm
P30
Inner diameter carrier pipe 4
mm
P31
Wall thickness carrier pipe 1
mm
P32
Wall thickness carrier pipe 2
mm
P33
Wall thickness carrier pipe 3
mm
P34
Wall thickness carrier pipe 4
mm
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/sanipur-quadriga/
BV
Fire behaviour
Building material class B2 (normally flammable)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D