Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANITARY UNO bend - low-temperature pipe system
Bill of material
1013794
SC
System classification
District heating
PT
Type of pipe/product
Bend
SU
Sales unit
Piece
NN
Assortment
CALPEX SANITARY UNO bend
NT
Type of insulation
CO2 blown PUR foam
ARTNR
Article number
B
Designation
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXP
Operating pressure maximum
10 bar
MAXT
Operating temperature maximum
95 °C
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/Stk.
MINB
Leg length entrance
1100 mm
MAXL
Leg length exit
1600 mm
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX standards tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX standards chemical resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m³
P7
PUR standards density
EN 253
P8
PUR value axial shear strength
>90 kPa
P9
PUR standards axial shear strength
EN 15632-2
P10
PUR standards conductivity
EN 253 / ISO 8497
P11
PUR value water absorption
<10 %
P12
PUR standards water absorption
EN 15632-1
P13
PE100 value density
952 - 960 kg/m³
P14
PE100 standards density
DIN 53479
P15
PE100 thermal conductivity of the insulation
0.4 W/mK
P16
PE100 standards conductivity
DIN 52612
P17
Pressure losses
According to the pressure loss diagram
P18
Volume inner tube
l/m
P19
Typical insulation thickness
mm
P20
Outer diameter insulation
mm
P21
Outside diameter casing pipe
mm
P22
Inner diameter inner pipe 1
mm
P23
Wall thickness carrier pipe
mm
P24
Radius of the elbow
90 °
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-uno/
BV
Fire behaviour
Building material class B2 (normally flammable)
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D