Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX SANITARY UNO bend with channel for heating tape - low-temperature pipe system
Bill of material
1000790
SC
System classification
District heating
PT
Type of pipe/product
Bend
SU
Sales unit
Piece
NN
Assortment
CALPEX SANITARY UNO bend with channel for heating tape
NT
Type of insulation
CO2 blown PUR foam
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
ARTNR
Article number
B
Designation
LOD
LOD-Level
MAXP
Operating pressure maximum
10 bar
MAXT
Operating temperature maximum
95 °C
TCI
Thermal conductivity of insulation
0.0234 W/mK
HL
Heat loss
W/mK
W
Weight
kg/Stk.
MINB
Leg length entrance
1100 mm
MAXL
Leg length exit
1600 mm
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX standards tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX standards chemical resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m³
P7
PUR standards density
EN 253
P8
PUR value axial shear strength
>90 kPa
P9
PUR standards axial shear strength
EN 15632-2
P10
PUR standards conductivity
EN 253 / ISO 8497
P11
PUR value water absorption
<10 %
P12
PUR standards water absorption
EN 15632-1
P13
PE100 value density
952 - 960 kg/m³
P14
PE100 standards density
DIN 53479
P15
PE100 thermal conductivity of the insulation
0.4 W/mK
P16
PE100 standards conductivity
DIN 52612
P17
Pressure losses
According to the pressure loss diagram
P18
Volume inner tube
l/m
P19
Typical insulation thickness
mm
P20
Outer diameter insulation
mm
P21
Outside diameter casing pipe
mm
P22
Inner diameter inner pipe 1
mm
P23
Wall thickness carrier pipe
mm
P24
Radius of the elbow
90 °
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-uno/
BV
Fire behaviour
Building material class B2 (normally flammable)
Recommendations
Loading ...
Download CAD models
Previews
3D
2D