Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
DMS Diemould (UK)
Description
Cashew Gate Inserts GTE 14mm - Cashew Gate Inserts
Bill of material
GTE-14-16
PARTNO
Catalog Number
B1
Length
14 mm
B2
Length
12 mm
D2
Diameter
mm
D3
Diameter
mm
D4
Length
6 mm
M
Thread
6 mm
VHF
Weight
mm
VRF
Weight
mm
VLF
Weight
mm
INFO
Catalogue page mm
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part
Previews