Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Haberkorn
Description
Cast iron sprockets triplex 3/4"x7/16" (12 B-3)
Bill of material
T43858
NAME
Name
Z
Number of teeth
DE
de
mm
DP
dp
mm
CNSORDERNO
Order number
DM
dm
mm
D3
mm
A
mm
KG
kg
B3
49.8 mm
B1
b1
10.8 mm
C
2 mm
R3
r3
19 mm
öneriler
Loading ...
CAD modeli indir
Previews
3D
Boyut
2D