Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Motovario
Description
CB - Helical bevel geared motor cast iron series with compact motor
Bill of material
CB 083 C - - 40 BR
GR
Size
VERS
Gear box version
VERSALBE
Output shaft version
ACU1
Output shaft (d*l)
TFU
Output flange
DFU
Output flange dimension (d)
-
PFU
Output flange position
AL
Low speed shaft accessory (d)
PAL
Low speed shaft accessory position
BR
Torque arm
PBR
Torque arm position
CP
Protection cover
TIP
Motor/Inverter Motor
GRA
Motor size
SIGLA
Sign
ALI
Supply
GIRI
Speed Range
POTE
Power Group
CTRL
Manual Adjustment Control
MODU
Expansion modules
FC
Motor execution
B11
FLA
Compact flange
RAF
Cooling
BIS
Rear shaft (d*l)
DISP
Devices
ENCO
Encoder
mm
TF
Break type
AF
Brake power supply
RF
Brake rectifier
ACC
Accessories
SER
Forced ventilation
CVE
Fan cover
COP
Terminal box cover
Aluminium
MOR
Terminal box cover position
B
- mm
BB
- mm
BB1
mm
C
mm
C1
mm
D
- mm
D1
mm
E
mm
E1
mm
F
mm
F1
- mm
FF
- mm
G
mm
G1
mm
H
mm
H1
- mm
I
mm
K
mm
K1
- mm
M
mm
N
mm
O
mm
S
mm
TT
- mm
TT1
mm
U
mm
V
mm
X
mm
Y
mm
Z
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D