Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
CB80D - Ball-Screw Series (Clean Room)
Bill of material
CB80D-YL28-S100-B1-H100W
MODEL
Model
CB80D
HT
Hole type
Y : Thread hole
MPR
Movement per revolution
27.997 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
462.0 mm
A
50.0 mm
M
1 unit
N
6 unit
KG
5.40 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D