Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CBBJ3159 - Cinch Connectivity Solutions
Bill of material
CBBJ3159
PN
Part Number
CBBJ3159
DESC
Description
TTM Bulkhead Jack, Straight, Rear Mount, Circuit Board Mount, Threaded
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TTM
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Rear Mount
MF
Max Frequency
500 MHz
Recommendations
Loading ...
Download CAD models
Previews
3D
2D