Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cbbj79 - Cinch Connectivity Solutions
Bill of material
CBBJ79
PN
Part Number
CBBJ79
DESC
Description
The CBBJ79 leads the industry for MIL-STD-1553B circuit board mounted, bulkhead jacks. It has 3 lugs on the mechanical interface to mate with the external cable. For right angle solutions, see CBBJR79.
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TRB
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Bulkhead Mount
MF
Max Frequency
500 MHz
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D