Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
cbjr70 - Cinch Connectivity Solutions
Bill of material
CBJR70
PN
Part Number
CBJR70
DESC
Description
TRB Jack, Right Angle, Circuit Board Mount, 3-lug
TYPE
Type
TRB
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Jack
MS
Mounting Style
Circuit Board Mount
BM
Body Material
Brass
BP
Body Plating
Nickel
MF
Max Frequency
500 MHz
CP
Contact Plating
Gold
INSULATED
Insulated
No
NOL
no.of Lugs
3
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D