Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kieback & Peter
Description
CBV20 - 6-way ball valve
Bill of material
CBV20
SA010ID04
Manufacturer’s name
Kieback&Peter
SA010ID06
Internet address of the manufacturer
www.kieback-peter.de
SA810ID03
Manufacturer’s reference number
CBV20
SA100ID04
Valve type
shut-off and control valve assemblies
SA110ID04
Valve type
CBV, 6-way valve, PN16
SA110ID06
Product classification
6-way valve
SA200ID03
Body style
six-way
SA300ID03
Body connection variants
male thread
SA400ID03
Body material
brass
SA700ID04
Valve assembly type
six-way control valve assemblies (valve/ball valve) subdivided into two control sequences (cooling/heating) c)
SA700ID06
kvs value
3.200 m³/h
SA700ID07
max. operating temperature
90 °C
SA700ID08
max. operating pressure
16 bar
SA700ID13
Presettable insert
yes
SA700ID25
mass (net)
1.380 kg
SA700ID26
Product description
"CBV20, 6-way valve, DN20, PN16, G1"", kvs 3.2, brass"
SA700ID28
Nominal dimension DN
20
SA700ID30
nominal pressure
16
SA700ID33
min. operating temperature TB
0 °C
SA700ID40
permitted media
water with glycol up to 50% vol.
SA700ID42
Max. glycol content of the medium
50 %
SA010ID02
Part number of the accessory
2
Recommendations
Loading ...
Download CAD models
Previews
3D
2D