Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
CCSN Type - Socket
Bill of material
CC22SN BRASS NBR
CNSORDERNO
Order number
CC22SN BRASS NBR
ASSYNO
Assy No.
CB13130
S
Application
5 mm ID
MT
Material
BRASS
M
Mass
78 g
L
(62.5) mm
D
ΦD
(17) mm
H
ΦH
20.5 mm
H1
H1 (WAF)
Hex.17
H2
H2 (WAF)
Hex.19
B
ΦB
4.5 mm
SM
Seal material
NBR
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D