Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
CD30C - 40 series chain
Bill of material
CD30CE-40-4
CNSORDERNO
SC
Serial code
SERIES
series
40
SE
serial
40 series(08A)
MAT
texture of material
P
Pitch
12.7 mm
JS
Number of sections
HH
h
7.92 mm
D1
7.92 mm
C
8.13 mm
B1
10.23 mm
B2
10.23 mm
D2
3.98 mm
W1
1.49 mm
W2
1.49 mm
H
11.17 mm
F1
10.41 mm
F2
12.07 mm
AST
Average tensile strength
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D