Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
HEFA
Description
CD53-881 - Steel flat top chain, 881 series, chain, side curve type
Bill of material
CD53BF-881M-K450-1
CNSORDERNO
SC
Serial code
TYPE
type
MT
material
Cold-rolled austenitic stainless steel
SPE
specification
N
number of section
P
pitch
38.1 mm
L
Plate width L
mm
LOAD
working load
5600 N
TS
tensile strength
2000 N
TR
Turning radius
mm
WEIGHT
weight
kg
INFOTEXT
website
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D