Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KVT Fastening
Description
CFN - Self-locking nuts
Bill of material
KVT CFN-M3-1
BZC
Part description
W
Material
Steel, zinc-plated, colorless passivated
GR
Size
GW
Thread
SC
Shank code
1
SM
Min. thickness
1.10 mm
LB
Hole-Ø in the sheet +0.08
3.86 mm
L2
±0.08
1.02 mm
D1
±0.05
4.11 mm
D2
±0.10
4.45 mm
D3
+0.03 -0.10
5.16 mm
L1
max.
2.65 mm
MRL
Min. edge distance up to the hole centre
2.92 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D