Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGP-1060-02-NNN-05
Bill of material
CGP-1060-02-NNN-05
PN
Part Number
CGP-1060-02-NNN-05
DESC
Description
Commercial Grade Power Divider, Female Type N, 2 Way, 6 Ghz
FL
Freq Low
0,5 GHz
FH
Freq High
6 GHz
IL
Insertion Loss
0,7 dB
VSWR
1,3
INTERFACE1
Interface 1
N
GENDER1
Gender 1
Female
BM
Body Material
Aluminum
BF
Body Finish
Chemical conversion coating
LENGTH
Length
2,2 Inch
ROHS
RoHS
Yes
PA
Part Availability
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D