Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGT-1180-M0-NNN-34
Bill of material
CGT-1180-M0-NNN-34
PN
Part Number
CGT-1180-M0-NNN-34
DESC
Description
N Male termination, DC-18 GHz, 2W
FL
Freq Low
DC GHz
FH
Freq High
18 GHz
POWER
Power
2 W
INTERFACE1
Interface 1
N
GENDER1
Gender 1
Male
BM
Body Material
Brass
BF
Body Finish
Tri-Alloy
ROHS
RoHS
Yes
LENGTH
Length
1,18 Inch
PA
Part Availability
Yes
Recommendations
Loading ...
Download CAD models
Previews
3D
2D