Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Murrplastik
Description
Chain bracket
Bill of material
KA 030 Bohrung85
TYP
TYPE
A
Inside width
mm
D
Outside width
mm
E
mm
F
12 mm
G
45 mm
G1
72 mm
H
5.5 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D