Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Murrplastik
Description
Chain link
Bill of material
10.115
TYP
TYPE
10.1
BEZEICHNUNG
DESCRIPTION
Kettenglied
A
Inside width (A)
mm
B
Inside height (B)
10 mm
D
Outside width (D)
mm
C
Outside height (C)
14 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D