Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
CHERSO EASY - Mirror with painted aluminum frame. Integrated magnifying mirror.
Bill of material
S831010SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S831010SL
WIDTH
Width
cm
MAT2
Frame finish
RA
Steam-free
WT
Watt
6 W
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S831010SL
SDESCR1
Very Short Description 1
INDA Mirr.W/Ligh. Mi.4 Sat.B. S831010SL
SDESCR2
Very Short Description 2
MIRRORS L60xH80xP3 L60xH80xP3 Silver metal grey
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirror with Lighting Mirror (Glass 4 mm) Satin border Prod. No.: S831010SL L60xH80xP3 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586866677
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
HEIGHT
Height
80 cm
DEPTH
Depth
3 cm
WEIGHT
Weight
8 kg
SER
Series
Cherso easy
LINE
Line
Mirror with Lighting
MOD
Model
S831010SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
STRUT
Material structure
Aluminium
DSG
Design
Studio Inda
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D