Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath towel rail, triple, movable - Sanitary accessories
Bill of material
BA21VC204
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
POS1
Badentuchstange Position
POS2
Badentuchstange Position
POS3
Badentuchstange Position
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Drill / Glue
W
Width
mm
H
Height
225 mm
L
Length
220 mm
GW
Installation height
1.6 m
NW
Netto weight
1.82 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC204/
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D