Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Soap dispenser Savonette - Sanitary accessories
Bill of material
BA21VC225
BNR
Order number
BA21VC225
PD
Product description
CHIC22 Soap dispenser Savonette capacity 0,2 L Housing Tritan matt unbreakable BPA free Mounting Adesio for gluing or drilling incl. fixing material (without adhesive) Adhesive filling quantity: 2.25 ml SikaFast
ARTNR
Article number
107941
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Tritanglas unzerbrechlich
WSM
Wall / standing model
Drill / Glue
W
Width
74.5 mm
H
Height
126 mm
L
Length
92 mm
GW
Installation height
1 m
NW
Netto weight
0.35 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC225/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D