Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Toilet brush set with closing lid - Sanitary accessories
Bill of material
BA21VC254
BNR
Order number
BA21VC254
PD
Product description
CHIC22 toilet brush set wall model with closing lid, plastic insert black Mounting Adesio for gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2.25 ml SikaFast
ARTNR
Article number
107959
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
88 mm
H
Height
384 mm
L
Length
110 mm
GW
Installation height
0.2 m
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC254/
Doporučení
Loading ...
Stáhnout CAD model
Previews
3D
Dimenze
2D