Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Tray with supports - Sanitary accessories
Bill of material
BA21VC262
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
MASS
Dimensions
cm
WSM
Wall / standing model
Drill / Glue
W
Width
mm
H
Height
38 mm
L
Length
mm
GW
Installation height
1 m
NW
Netto weight
1.65 kg
M
Main customs material
Glas
CTN
Customs tariff number CH
94.038.900
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC262/
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D